Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154ULR50
Part #:XC1029
Catalog #:154ULR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.91 in | M: | 1.69 |
| X: | 0.63 in | O: | 1.78 in |
| L: | 4.69 in | B: | 5.13 |
| C: | 5.38 in | N: | 4.31 |
| F: | 2.75 | J: | 4.19 in |
| K: | 2.09 in | D: | 1.91 |
| Y: | 1.76 in | V: | 2.11 in |
| U: | 0.625 in | E: | 2.09 |
| A: | 3.69 | Center Distance (in): | 1.54 in |
| G: | 1.38 | TAP Depth: | 0.5 in |
| T: | 0.75 | H-Tap size: | 5/16 - 18 in |
| O*: | 1.78 in | I: | 2.75 in |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Key Sq.: | 0.1875 | Thrust Rating - output shaft: | 1399 |
| Shaft Seal Material: | Nitrile | Ratio: | 50:1 |
| Key Length: | 1.38 | Input Speed: | 1750 |
| Ratio Range: | 50:1 | Output Key: | 3/16 X 1.25 |
| Output RPM: | 35 | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Output Shaft Orientation: | LR |
| Input Keyway: | 3/16 X 0.94 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.54 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Assembly: | U-LR | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Model Code: | 154U | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 0.31 | Series Code: | Raider |
| Mounting Style: | No Base | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 494 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288339779 | Weight: | 18.00 LB |

