Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56L10
Part #:XC1093
Catalog #:154Q56L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.11 in | R: | 3.25 in |
| H: | 1.91 in | M: | 6.72 |
| K: | 2.09 in | F: | 2.75 |
| N: | 4.31 | C: | 5.38 in |
| L: | 3.14 in | O: | 1.78 in |
| P: | 3.45 in | B: | 5.13 |
| D: | 1.91 | J: | 4.19 in |
| BE: | 0.38 in | BD: | 6.5 |
| TAP Depth: | 0.5 in | LQ: | 4.52 in |
| I: | 2.75 in | A: | 3.69 |
| H-Tap size: | 5/16 - 18 in | AK: | 4.5 |
| G: | 1.38 | Center Distance (in): | 1.54 in |
| T: | 0.75 | BF: | 0.41 |
| AJ: | 5.88 | E: | 2.09 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1001 | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Motor Frame Size: | 56C | Model Code: | 154Q |
| Series Code: | Raider | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.06 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | L | Assembly: | Q-L |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Center Distance (in): | 1.54 | Output Key: | 3/16 X 1.25 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 402 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288340287 | Weight: | 21.00 LB |

