Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56L15
Part #:XC1094
Catalog #:154Q56L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | M: | 6.72 |
| K: | 2.09 in | J: | 4.19 in |
| H: | 1.91 in | L: | 3.14 in |
| O: | 1.78 in | R: | 3.25 in |
| F: | 2.75 | N: | 4.31 |
| V: | 2.11 in | P: | 3.45 in |
| B: | 5.13 | D: | 1.91 |
| BE: | 0.38 in | T: | 0.75 |
| AJ: | 5.88 | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.54 in | BD: | 6.5 |
| G: | 1.38 | I: | 2.75 in |
| H-Tap size: | 5/16 - 18 in | E: | 2.09 |
| LQ: | 4.52 in | A: | 3.69 |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 56C | Efficiency: | 80 |
| Ratio: | 15:1 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 1146 |
| Input Speed: | 1750 | Output RPM: | 116.6 |
| Input HP @ 1750 RPM: | 0.81 | Series Code: | Raider |
| Frame Size: | 56C | Output Key: | 3/16 X 1.25 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.625 in |
| Assembly: | Q-L | Service Factor: | 1 |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Center Distance (in): | 1.54 | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Model Code: | 154Q |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 446 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288340294 | Weight: | 21.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

