Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56L20
Part #:XC1095
Catalog #:154Q56L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.91 in | F: | 2.75 |
| J: | 4.19 in | O: | 1.78 in |
| C: | 5.38 in | P: | 3.45 in |
| L: | 3.14 in | M: | 6.72 |
| B: | 5.13 | N: | 4.31 |
| K: | 2.09 in | R: | 3.25 in |
| D: | 1.91 | V: | 2.11 in |
| BD: | 6.5 | BE: | 0.38 in |
| A: | 3.69 | G: | 1.38 |
| LQ: | 4.52 in | E: | 2.09 |
| I: | 2.75 in | H-Tap size: | 5/16 - 18 in |
| T: | 0.75 | BF: | 0.41 |
| TAP Depth: | 0.5 in | Center Distance (in): | 1.54 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 1241 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Input Speed: | 1750 | Ratio Range: | 20:1 |
| Output Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 0.64 |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Assembly: | Q-L |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Output RPM: | 87.5 |
| Center Distance (in): | 1.54 | Input Style: | C-Face Quill |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.25 | Mounting Style: | No Base |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Model Code: | 154Q | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Torque Rating (in-lb): | 518 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288340300 | Weight: | 21.00 LB |

