Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56R10
Part #:XC1103
Catalog #:154Q56R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.11 in | O: | 1.78 in |
| F: | 2.75 | R: | 3.25 in |
| C: | 5.38 in | H: | 1.91 in |
| D: | 1.91 | L: | 3.14 in |
| K: | 2.09 in | B: | 5.13 |
| J: | 4.19 in | P: | 3.45 in |
| M: | 6.72 | N: | 4.31 |
| LQ: | 4.52 in | H-Tap size: | 5/16 - 18 in |
| G: | 1.38 | AJ: | 5.88 |
| AK: | 4.5 | I: | 2.75 in |
| BD: | 6.5 | BE: | 0.38 in |
| T: | 0.75 | E: | 2.09 |
| Center Distance (in): | 1.54 in | TAP Depth: | 0.5 in |
| A: | 3.69 | BF: | 0.41 |
Technical Specifications
| Thrust Rating - output shaft: | 1001 | Ratio: | 10:1 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Mounting Style: | No Base |
| Frame Size: | 56C | Gear Type: | Worm |
| Assembly: | Q-R | Input Diameter (in): | 0.625 in |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.54 | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Series Code: | Raider |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.25 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Diameter (in): | 0.750 in | Model Code: | 154Q |
| Input HP @ 1750 RPM: | 1.06 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 10:1 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 402 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288340362 | Weight: | 21.00 LB |

