Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56LR15
Part #:XC1114
Catalog #:154Q56LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.45 in | O: | 1.78 in |
| K: | 2.09 in | J: | 4.19 in |
| M: | 6.72 | D: | 1.91 |
| R: | 3.25 in | B: | 5.13 |
| N: | 4.31 | H: | 1.91 in |
| C: | 5.38 in | L: | 3.14 in |
| F: | 2.75 | V: | 2.11 in |
| O*: | 1.78 in | BF: | 0.41 |
| H-Tap size: | 5/16 - 18 in | A: | 3.69 |
| TAP Depth: | 0.5 in | Center Distance (in): | 1.54 in |
| BD: | 6.5 | AJ: | 5.88 |
| BE: | 0.38 in | T: | 0.75 |
| I: | 2.75 in | AK: | 4.5 |
| E: | 2.09 | G: | 1.38 |
| LQ: | 4.52 in |
Technical Specifications
| Ratio: | 15:1 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Efficiency: | 80 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1146 | Input Style: | C-Face Quill |
| Output RPM: | 116.6 | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Assembly: | Q-LR |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.54 | Output Shaft Orientation: | LR |
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Mounting Style: | No Base | Model Code: | 154Q |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Key: | 3/16 X 1.25 |
| Input HP @ 1750 RPM: | 0.81 | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 446 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288340454 | Weight: | 21.00 LB |

