Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q140L15
Part #:XC1122
Catalog #:154Q140L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.91 in | M: | 6.72 |
| B: | 5.13 | P: | 3.45 in |
| R: | 3.25 in | L: | 3.14 in |
| N: | 4.31 | V: | 2.11 in |
| D: | 1.91 | C: | 5.38 in |
| F: | 2.75 | K: | 2.09 in |
| O: | 1.78 in | J: | 4.19 in |
| AK: | 4.5 | G: | 1.38 |
| H-Tap size: | 5/16 - 18 in | A: | 3.69 |
| Center Distance (in): | 1.54 in | BE: | 0.38 in |
| T: | 0.75 | TAP Depth: | 0.5 in |
| E: | 2.09 | BF: | 0.41 |
| I: | 2.75 in | AJ: | 5.88 |
| BD: | 6.5 | LQ: | 4.52 in |
Technical Specifications
| Thrust Rating - output shaft: | 1146 | Reducer Style: | Standard |
| Input Speed: | 1750 | Ratio: | 15:1 |
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Maximum Input HP: | 1.003 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 154 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | L | Input HP @ 1750 RPM: | 0.81 |
| Assembly: | Q-L | Service Factor: | 1 |
| Mounting Style: | No Base | Model Code: | 154Q |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 1.54 |
| Product Type: | Worm Speed Reducer | Output Key: | 3/16 X 1.25 |
| Output Diameter (in): | 0.750 in | Ratio Range: | 15:1 |
| Output RPM: | 116.6 | Series Code: | Raider |
| Input RPM: | 1,750 | Frame Size: | 140TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 446 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288826644 | Weight: | 21.00 LB |

