Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q140LR15
Part #:XC1128
Catalog #:154Q140LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.11 in | K: | 2.09 in |
| D: | 1.91 | J: | 4.19 in |
| R: | 3.25 in | B: | 5.13 |
| M: | 6.72 | N: | 4.31 |
| O: | 1.78 in | P: | 3.45 in |
| C: | 5.38 in | F: | 2.75 |
| L: | 3.14 in | H: | 1.91 in |
| TAP Depth: | 0.5 in | O*: | 1.78 in |
| E: | 2.09 | T: | 0.75 |
| AK: | 4.5 | G: | 1.38 |
| LQ: | 4.52 in | BE: | 0.38 in |
| A: | 3.69 | BF: | 0.41 |
| BD: | 6.5 | Center Distance (in): | 1.54 in |
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| I: | 2.75 in |
Technical Specifications
| Efficiency: | 80 | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 1146 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.875 | Reducer Style: | Standard |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Manufacturer Reducer Size: | 154 |
| Maximum Input HP: | 1.003 hp @ 1750 rpm | Output Diameter (in): | 0.750 in |
| Center Distance (in): | 1.54 | Series Code: | Raider |
| Model Code: | 154Q | Output RPM: | 116.6 |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Output Shaft Orientation: | LR | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.81 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.25 | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | Q-LR | Output Shaft Assembly Code: | D |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 446 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288826668 | Weight: | 21.00 LB |

