Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q140LR10
Part #:XC1129
Catalog #:154Q140LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | H: | 1.91 in |
| K: | 2.09 in | V: | 2.11 in |
| R: | 3.25 in | D: | 1.91 |
| L: | 3.14 in | C: | 5.38 in |
| N: | 4.31 | F: | 2.75 |
| P: | 3.45 in | B: | 5.13 |
| M: | 6.72 | O: | 1.78 in |
| AK: | 4.5 | O*: | 1.78 in |
| AJ: | 5.88 | E: | 2.09 |
| BD: | 6.5 | G: | 1.38 |
| H-Tap size: | 5/16 - 18 in | LQ: | 4.52 in |
| TAP Depth: | 0.5 in | A: | 3.69 |
| T: | 0.75 | Center Distance (in): | 1.54 in |
| I: | 2.75 in | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1001 |
| Input Speed: | 1750 | Maximum Input HP: | 1.279 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 154 | Series Code: | Raider |
| Input RPM: | 1,750 | Output Diameter (in): | 0.750 in |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Assembly: | Q-LR | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 1.54 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | 154Q |
| Output Shaft Orientation: | LR | Mounting Style: | No Base |
| Frame Size: | 140TC | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 1.06 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.25 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 402 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288340560 | Weight: | 21.00 LB |

