Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56H5 010
Part #:XC1160
Catalog #:154Q56H5 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.45 in | J: | 3.99 in |
| B: | 3.44 | D: | 2.75 |
| N: | 2.71 | C: | 4.19 in |
| H: | 1.91 in | L: | 3.14 in |
| F: | 1.38 | R: | 3.25 in |
| M: | 4.82 | K: | 5.38 in |
| E: | 2.09 | A: | 4.88 |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 794 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio: | 5:1 | Input Bore (C Face): | 0.625 |
| Product Type: | Worm Speed Reducer | Ratio Range: | 5:1 |
| Mounting Style: | Shaft Mt | Input HP @ 1750 RPM: | 1.939 |
| Series Code: | Raider | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.54 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 323 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288575184 | Weight: | 21.00 LB |

