Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56H20 010
Part #:XC1164
Catalog #:154Q56H20 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 4.82 | K: | 5.38 in |
| C: | 4.19 in | N: | 2.71 |
| B: | 3.44 | H: | 1.91 in |
| J: | 3.99 in | D: | 2.75 |
| F: | 1.38 | R: | 3.25 in |
| L: | 3.14 in | P: | 3.45 in |
| A: | 4.88 | E: | 2.09 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 1144 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 56C | Ratio Range: | 20:1 |
| Mounting Style: | Shaft Mt | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.919 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.54 | Output Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 518 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 662288340836 | Weight: | 16.10 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 9.00 IN |

