Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UL5
Part #:XD1001
Catalog #:175UL5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | O: | 1.88 in |
| D: | 2.06 | Y: | 1.76 in |
| H: | 2.06 in | X: | 0.63 in |
| M: | 1.81 | B: | 4.81 |
| V: | 2.05 in | C: | 5.75 in |
| L: | 4.68 in | J: | 4.19 in |
| F: | 2.75 | N: | 4.31 |
| U: | 0.625 in | A: | 3.38 |
| T: | 0.875 | TAP Depth: | 0.61 in |
| G: | 1.38 | I: | 2.75 in |
| H-Tap size: | 5/16 - 18 in | E: | 2.09 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Key Length: | 1.38 | Thrust Rating - output shaft: | 868 |
| Reducer Style: | Standard | Key Sq.: | 0.1875 |
| Ratio: | 5:1 | Efficiency: | 80 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Series Code: | Raider | Output RPM: | 350 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | L | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Model Code: | 175U |
| Mounting Style: | No Base | Assembly: | U-L |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.875 in |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.45 | Output Key: | 3/16 X 1.38 |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 663 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288342595 | Weight: | 20.00 LB |

