Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UL30
Part #:XD1007
Catalog #:175UL30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.63 in | L: | 4.68 in |
| C: | 5.75 in | F: | 2.75 |
| J: | 4.19 in | B: | 4.81 |
| D: | 2.06 | H: | 2.06 in |
| N: | 4.31 | M: | 1.81 |
| V: | 2.05 in | Y: | 1.76 in |
| O: | 1.88 in | K: | 2.09 in |
| TAP Depth: | 0.61 in | E: | 2.09 |
| G: | 1.38 | A: | 3.38 |
| T: | 0.875 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | I: | 2.75 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Thrust Rating - output shaft: | 1399 | Reducer Style: | Standard |
| Ratio: | 30:1 | Key Sq.: | 0.1875 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Key Length: | 1.38 |
| Input Style: | Solid Shaft | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.38 | Output Diameter (in): | 0.875 in |
| Service Factor: | 1 | Model Code: | 175U |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Mounting Style: | No Base | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Assembly: | U-L |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 0.63 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288342632 | Weight: | 20.00 LB |

