Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UL40
Part #:XD1008
Catalog #:175UL40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.68 in | D: | 2.06 |
| Y: | 1.76 in | C: | 5.75 in |
| J: | 4.19 in | M: | 1.81 |
| B: | 4.81 | V: | 2.05 in |
| H: | 2.06 in | F: | 2.75 |
| O: | 1.88 in | X: | 0.63 in |
| K: | 2.09 in | N: | 4.31 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| A: | 3.38 | H-Tap size: | 5/16 - 18 in |
| E: | 2.09 | G: | 1.38 |
| I: | 2.75 in | T: | 0.875 |
| TAP Depth: | 0.61 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 40:1 |
| Input Speed: | 1750 | Key Sq.: | 0.1875 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1399 |
| Efficiency: | 80 | Key Length: | 1.38 |
| Manufacturer Reducer Size: | 175 | Maximum Input HP: | 0.609 hp @ 1750 rpm |
| Output Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output RPM: | 43.7 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.52 | Product Type: | Worm Speed Reducer |
| Input Style: | Solid Shaft | Series Code: | Raider |
| Output Key: | 3/16 X 1.38 | Assembly: | U-L |
| Mounting Style: | No Base | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Model Code: | 175U |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288342649 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

