Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UL50
Part #:XD1009
Catalog #:175UL50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.81 | N: | 4.31 |
| V: | 2.05 in | K: | 2.09 in |
| X: | 0.63 in | M: | 1.81 |
| H: | 2.06 in | O: | 1.88 in |
| C: | 5.75 in | L: | 4.68 in |
| J: | 4.19 in | F: | 2.75 |
| Y: | 1.76 in | D: | 2.06 |
| TAP Depth: | 0.61 in | Center Distance (in): | 1.75 in |
| U: | 0.625 in | E: | 2.09 |
| G: | 1.38 | H-Tap size: | 5/16 - 18 in |
| A: | 3.38 | T: | 0.875 |
| I: | 2.75 in |
Technical Specifications
| Key Length: | 1.38 | Input Speed: | 1750 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.1875 | Efficiency: | 80 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 1399 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.875 in |
| Service Factor: | 1 | Assembly: | U-L |
| Input Style: | Solid Shaft | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 0.41 | Input Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Model Code: | 175U |
| Output Shaft Assembly Code: | L | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.38 | Series Code: | Raider |
| Ratio Range: | 50:1 | Mounting Style: | No Base |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb |
General Specifications
| UPC: | 662288342656 | Weight: | 20.00 LB |

