Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UL60
Part #:XD1010
Catalog #:175UL60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.81 | O: | 1.88 in |
| D: | 2.06 | Y: | 1.76 in |
| V: | 2.05 in | J: | 4.19 in |
| K: | 2.09 in | L: | 4.68 in |
| H: | 2.06 in | X: | 0.63 in |
| N: | 4.31 | B: | 4.81 |
| C: | 5.75 in | F: | 2.75 |
| H-Tap size: | 5/16 - 18 in | A: | 3.38 |
| I: | 2.75 in | TAP Depth: | 0.61 in |
| E: | 2.09 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | G: | 1.38 |
| T: | 0.875 |
Technical Specifications
| Key Sq.: | 0.1875 | Key Length: | 1.38 |
| Ratio: | 60:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1399 | Input Speed: | 1750 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Style: | Solid Shaft | Center Distance (in): | 1.75 |
| Series Code: | Raider | Gear Type: | Worm |
| Model Code: | 175U | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.38 | Input HP @ 1750 RPM: | 0.35 |
| Ratio Range: | 60:1 | Output RPM: | 29.1 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Service Factor: | 1 | Assembly: | U-L |
| Output Diameter (in): | 0.875 in | Output Shaft Assembly Code: | L |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 623 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb |
General Specifications
| UPC: | 662288342663 | Weight: | 20.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 12.00 IN |

