Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UR5
Part #:XD1011
Catalog #:175UR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.68 in | X: | 0.63 in |
| F: | 2.75 | K: | 2.09 in |
| B: | 4.81 | J: | 4.19 in |
| Y: | 1.76 in | O: | 1.88 in |
| C: | 5.75 in | H: | 2.06 in |
| M: | 1.81 | D: | 2.06 |
| N: | 4.31 | V: | 1.84 in |
| T: | 0.875 | Center Distance (in): | 1.75 in |
| G: | 1.38 | I: | 2.75 in |
| U: | 0.625 in | A: | 3.38 |
| E: | 2.09 | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.61 in |
Technical Specifications
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 868 | Key Length: | 1.38 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input HP @ 1750 RPM: | 2.45 | Ratio Range: | 5:1 |
| Input Style: | Solid Shaft | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.875 in | Assembly: | U-R |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Output Key: | 3/16 X 1.38 | Model Code: | 175U |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 663 lb |
General Specifications
| UPC: | 662288342670 | Weight: | 20.00 LB |

