Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UR10
Part #:XD1013
Catalog #:175UR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.88 in | H: | 2.06 in |
| N: | 4.31 | V: | 1.84 in |
| Y: | 1.76 in | K: | 2.09 in |
| B: | 4.81 | J: | 4.19 in |
| L: | 4.68 in | D: | 2.06 |
| X: | 0.63 in | C: | 5.75 in |
| M: | 1.81 | F: | 2.75 |
| G: | 1.38 | T: | 0.875 |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
| E: | 2.09 | U: | 0.625 in |
| TAP Depth: | 0.61 in | I: | 2.75 in |
| A: | 3.38 |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Ratio: | 10:1 | Key Sq.: | 0.1875 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1098 |
| Efficiency: | 80 | Key Length: | 1.38 |
| Maximum Input HP: | 1.625 hp @ 1750 rpm | Manufacturer Reducer Size: | 175 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | U-R |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Output Diameter (in): | 0.875 in |
| Series Code: | Raider | Model Code: | 175U |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 1.52 |
| Output Key: | 3/16 X 1.38 | Output RPM: | 175 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 528 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288342687 | Weight: | 20.00 LB |

