Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UR15
Part #:XD1014
Catalog #:175UR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.88 in | V: | 1.84 in |
| D: | 2.06 | F: | 2.75 |
| X: | 0.63 in | H: | 2.06 in |
| J: | 4.19 in | K: | 2.09 in |
| Y: | 1.76 in | N: | 4.31 |
| C: | 5.75 in | M: | 1.81 |
| L: | 4.68 in | B: | 4.81 |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.61 in |
| U: | 0.625 in | G: | 1.38 |
| T: | 0.875 | I: | 2.75 in |
| Center Distance (in): | 1.75 in | E: | 2.09 |
| A: | 3.38 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 1253 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Key Length: | 1.38 | Ratio: | 15:1 |
| Manufacturer Reducer Size: | 175 | Maximum Input HP: | 1.22 hp @ 1750 rpm |
| Input Keyway: | 3/16 X 1.50 in | Mounting Style: | No Base |
| Model Code: | 175U | Assembly: | U-R |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Output Key: | 3/16 X 1.38 | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 1.14 |
| Output RPM: | 116.6 | Output Diameter (in): | 0.875 in |
| Service Factor: | 1 | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 571 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288342694 | Weight: | 20.00 LB |

