Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UR30
Part #:XD1017
Catalog #:175UR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.06 in | O: | 1.88 in |
| V: | 1.84 in | K: | 2.09 in |
| J: | 4.19 in | L: | 4.68 in |
| F: | 2.75 | Y: | 1.76 in |
| B: | 4.81 | C: | 5.75 in |
| X: | 0.63 in | M: | 1.81 |
| N: | 4.31 | D: | 2.06 |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| A: | 3.38 | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.61 in | T: | 0.875 |
| E: | 2.09 | I: | 2.75 in |
| U: | 0.625 in |
Technical Specifications
| Reducer Style: | Standard | Key Length: | 1.38 |
| Key Sq.: | 0.1875 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1399 |
| Input Speed: | 1750 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | R | Output RPM: | 58.3 |
| Center Distance (in): | 1.75 | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 0.63 | Series Code: | Raider |
| Model Code: | 175U | Assembly: | U-R |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Worm Speed Reducer |
| Output Key: | 3/16 X 1.38 | Output Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288342717 | Weight: | 20.00 LB |

