Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175ULR10
Part #:XD1023
Catalog #:175ULR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | C: | 5.75 in |
| F: | 2.75 | B: | 4.81 |
| Y: | 1.76 in | V: | 2.05 in |
| M: | 1.81 | K: | 2.09 in |
| L: | 4.68 in | D: | 2.06 |
| J: | 4.19 in | O: | 1.88 in |
| X: | 0.63 in | H: | 2.06 in |
| I: | 2.75 in | G: | 1.38 |
| T: | 0.875 | H-Tap size: | 5/16 - 18 in |
| O*: | 1.88 in | TAP Depth: | 0.61 in |
| A: | 3.38 | E: | 2.09 |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Ratio: | 10:1 | Reducer Style: | Standard |
| Key Sq.: | 0.1875 | Key Length: | 1.38 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1098 |
| Series Code: | Raider | Input Style: | Solid Shaft |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Output Shaft Orientation: | LR | Model Code: | 175U |
| Mounting Style: | No Base | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.38 | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 1.52 | Output Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Assembly: | U-LR |
| Output RPM: | 175 | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 528 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288551478 | Weight: | 20.00 LB |

