Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175ULR20
Part #:XD1025
Catalog #:175ULR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | Y: | 1.76 in |
| C: | 5.75 in | D: | 2.06 |
| B: | 4.81 | X: | 0.63 in |
| K: | 2.09 in | L: | 4.68 in |
| H: | 2.06 in | J: | 4.19 in |
| V: | 2.05 in | O: | 1.88 in |
| M: | 1.81 | N: | 4.31 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| A: | 3.38 | H-Tap size: | 5/16 - 18 in |
| E: | 2.09 | U: | 0.625 in |
| I: | 2.75 in | O*: | 1.88 in |
| TAP Depth: | 0.61 in | T: | 0.875 |
Technical Specifications
| Key Sq.: | 0.1875 | Ratio: | 20:1 |
| Key Length: | 1.38 | Thrust Rating - output shaft: | 1358 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Efficiency: | 80 | Input Speed: | 1750 |
| Output Shaft Orientation: | LR | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.9 | Gear Type: | Worm |
| Model Code: | 175U | Output Diameter (in): | 0.875 in |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Output Key: | 3/16 X 1.38 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.50 in |
| Series Code: | Raider | Service Factor: | 1 |
| Assembly: | U-LR | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 630 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288551492 | Weight: | 20.00 LB |

