Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175ULR30
Part #:XD1027
Catalog #:175ULR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.88 in | L: | 4.68 in |
| V: | 2.05 in | B: | 4.81 |
| J: | 4.19 in | C: | 5.75 in |
| H: | 2.06 in | Y: | 1.76 in |
| N: | 4.31 | F: | 2.75 |
| K: | 2.09 in | M: | 1.81 |
| X: | 0.63 in | D: | 2.06 |
| H-Tap size: | 5/16 - 18 in | T: | 0.875 |
| TAP Depth: | 0.61 in | Center Distance (in): | 1.75 in |
| G: | 1.38 | O*: | 1.88 in |
| A: | 3.38 | E: | 2.09 |
| U: | 0.625 in | I: | 2.75 in |
Technical Specifications
| Thrust Rating - output shaft: | 1399 | Efficiency: | 80 |
| Key Sq.: | 0.1875 | Shaft Seal Material: | Nitrile |
| Ratio: | 30:1 | Input Speed: | 1750 |
| Reducer Style: | Standard | Key Length: | 1.38 |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.63 |
| Model Code: | 175U | Output Shaft Assembly Code: | D |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Output Key: | 3/16 X 1.38 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Assembly: | U-LR | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.875 in |
| Mounting Style: | No Base | Output Shaft Orientation: | LR |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288550983 | Weight: | 20.00 LB |

