Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56L10
Part #:XD1093
Catalog #:175Q56L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | O: | 1.88 in |
| M: | 6.78 | V: | 2.05 in |
| F: | 2.75 | L: | 3.24 in |
| C: | 5.75 in | D: | 2.06 |
| B: | 4.81 | H: | 2.06 in |
| R: | 3.25 in | P: | 3.81 in |
| N: | 4.31 | J: | 4.19 in |
| BE: | 0.38 in | E: | 2.09 |
| T: | 0.875 | LQ: | 4.38 in |
| I: | 2.75 in | AJ: | 5.88 |
| BD: | 6.5 | TAP Depth: | 0.61 in |
| G: | 1.38 | H-Tap size: | 5/16 - 18 in |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | A: | 3.38 |
Technical Specifications
| Ratio: | 10:1 | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1098 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Model Code: | 175Q |
| Output Diameter (in): | 0.875 in | Series Code: | Raider |
| Output Key: | 3/16 X 1.38 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Assembly: | Q-L | Output Shaft Assembly Code: | L |
| Input Diameter (in): | 0.625 in | Output RPM: | 175 |
| Mounting Style: | No Base | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.52 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 528 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288343233 | Weight: | 24.00 LB |

