Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56L20
Part #:XD1095
Catalog #:175Q56L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.81 | L: | 3.24 in |
| C: | 5.75 in | V: | 2.05 in |
| K: | 2.09 in | H: | 2.06 in |
| D: | 2.06 | N: | 4.31 |
| J: | 4.19 in | R: | 3.25 in |
| O: | 1.88 in | P: | 3.81 in |
| M: | 6.78 | F: | 2.75 |
| BD: | 6.5 | E: | 2.09 |
| BF: | 0.41 | TAP Depth: | 0.61 in |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 0.875 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | A: | 3.38 |
| G: | 1.38 | I: | 2.75 in |
| H-Tap size: | 5/16 - 18 in | LQ: | 4.38 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Ratio: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1358 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Assembly: | Q-L |
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 87.5 | Center Distance (in): | 1.75 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Model Code: | 175Q | Input HP @ 1750 RPM: | 0.9 |
| Mounting Style: | No Base | Output Key: | 3/16 X 1.38 |
| Ratio Range: | 20:1 | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 630 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343257 | Weight: | 21.66 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.50 IN |

