Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56R15
Part #:XD1104
Catalog #:175Q56R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.05 in | P: | 3.81 in |
| O: | 1.88 in | D: | 2.06 |
| H: | 2.06 in | M: | 6.78 |
| B: | 4.81 | C: | 5.75 in |
| F: | 2.75 | N: | 4.31 |
| K: | 2.09 in | J: | 4.19 in |
| L: | 3.24 in | R: | 3.25 in |
| BE: | 0.38 in | A: | 3.38 |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.61 in |
| BF: | 0.41 | G: | 1.38 |
| LQ: | 4.38 in | AK: | 4.5 |
| T: | 0.875 | E: | 2.09 |
| BD: | 6.5 | Center Distance (in): | 1.75 in |
| I: | 2.75 in | AJ: | 5.88 |
Technical Specifications
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 1253 | Input Speed: | 1750 |
| Ratio: | 15:1 | Output Key: | 3/16 X 1.38 |
| No. of Gear Reductions: | Single | Assembly: | Q-R |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Output RPM: | 116.6 |
| Series Code: | Raider | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 1.14 | Output Diameter (in): | 0.875 in |
| Mounting Style: | No Base | Model Code: | 175Q |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Frame Size: | 56C | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 571 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288343318 | Weight: | 24.00 LB |

