Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56R30
Part #:XD1107
Catalog #:175Q56R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | D: | 2.06 |
| M: | 6.78 | L: | 3.24 in |
| J: | 4.19 in | C: | 5.75 in |
| R: | 3.25 in | H: | 2.06 in |
| K: | 2.09 in | O: | 1.88 in |
| N: | 4.31 | B: | 4.81 |
| V: | 2.05 in | P: | 3.81 in |
| AK: | 4.5 | BF: | 0.41 |
| E: | 2.09 | T: | 0.875 |
| G: | 1.38 | H-Tap size: | 5/16 - 18 in |
| I: | 2.75 in | A: | 3.38 |
| TAP Depth: | 0.61 in | BD: | 6.5 |
| LQ: | 4.38 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
Technical Specifications
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Ratio: | 30:1 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 1399 | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.875 in |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | R |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Series Code: | Raider |
| Output RPM: | 58.3 | Model Code: | 175Q |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.63 |
| Service Factor: | 1 | Frame Size: | 56C |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.38 | Assembly: | Q-R |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343332 | Weight: | 24.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 11.00 IN |

