Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56R40
Part #:XD1108
Catalog #:175Q56R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | L: | 3.24 in |
| K: | 2.09 in | B: | 4.81 |
| H: | 2.06 in | J: | 4.19 in |
| R: | 3.25 in | P: | 3.81 in |
| N: | 4.31 | C: | 5.75 in |
| D: | 2.06 | M: | 6.78 |
| V: | 2.05 in | O: | 1.88 in |
| LQ: | 4.38 in | AJ: | 5.88 |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.61 in |
| BE: | 0.38 in | I: | 2.75 in |
| BD: | 6.5 | Center Distance (in): | 1.75 in |
| BF: | 0.41 | G: | 1.38 |
| E: | 2.09 | AK: | 4.5 |
| A: | 3.38 | T: | 0.875 |
Technical Specifications
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 1399 | Input Speed: | 1750 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.38 | Frame Size: | 56C |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Output RPM: | 43.7 | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Output Shaft Assembly Code: | R |
| Model Code: | 175Q | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.52 | Ratio Range: | 40:1 |
| Assembly: | Q-R | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343349 | Weight: | 24.00 LB |

