Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56R50
Part #:XD1109
Catalog #:175Q56R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.24 in | B: | 4.81 |
| H: | 2.06 in | P: | 3.81 in |
| N: | 4.31 | V: | 2.05 in |
| O: | 1.88 in | J: | 4.19 in |
| K: | 2.09 in | F: | 2.75 |
| D: | 2.06 | C: | 5.75 in |
| R: | 3.25 in | M: | 6.78 |
| BE: | 0.38 in | BF: | 0.41 |
| H-Tap size: | 5/16 - 18 in | BD: | 6.5 |
| AJ: | 5.88 | E: | 2.09 |
| Center Distance (in): | 1.75 in | TAP Depth: | 0.61 in |
| T: | 0.875 | G: | 1.38 |
| LQ: | 4.38 in | A: | 3.38 |
| I: | 2.75 in | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Input Speed: | 1750 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1399 | Ratio: | 50:1 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Assembly: | Q-R |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 0.41 |
| Output Shaft Assembly Code: | R | Output RPM: | 35 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Model Code: | 175Q | Output Key: | 3/16 X 1.38 |
| Frame Size: | 56C | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
General Specifications
| UPC: | 662288343356 | Weight: | 24.00 LB |

