Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56LR5
Part #:XD1111
Catalog #:175Q56LR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | H: | 2.06 in |
| O: | 1.88 in | M: | 6.78 |
| R: | 3.25 in | L: | 3.24 in |
| V: | 2.05 in | D: | 2.06 |
| J: | 4.19 in | N: | 4.31 |
| K: | 2.09 in | B: | 4.81 |
| P: | 3.81 in | F: | 2.75 |
| E: | 2.09 | BD: | 6.5 |
| BF: | 0.41 | G: | 1.38 |
| O*: | 1.88 in | H-Tap size: | 5/16 - 18 in |
| T: | 0.875 | I: | 2.75 in |
| AJ: | 5.88 | TAP Depth: | 0.61 in |
| LQ: | 4.38 in | BE: | 0.38 in |
| A: | 3.38 | Center Distance (in): | 1.75 in |
| AK: | 4.5 |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 868 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Mounting Style: | No Base | Output Shaft Orientation: | LR |
| Model Code: | 175Q | Series Code: | Raider |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.45 |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Frame Size: | 56C | Output Diameter (in): | 0.875 in |
| Assembly: | Q-LR | Output Key: | 3/16 X 1.38 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 663 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343370 | Weight: | 24.00 LB |

