Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56LR25
Part #:XD1116
Catalog #:175Q56LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.81 in | V: | 2.05 in |
| R: | 3.25 in | B: | 3.56 |
| M: | 6.78 | H: | 2.06 in |
| L: | 3.24 in | K: | 5.75 in |
| C: | 4.19 in | J: | 4.09 in |
| D: | 2.75 | N: | 4.31 |
| F: | 1.38 | E: | 2.09 |
| A: | 5.06 |
Technical Specifications
| Input Keyway (C Face): | 3/16x3/32 | Ratio: | 25:1 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Manufacturer Reducer Size: | 175 | Maximum Input HP: | 0.88 hp @ 1750 rpm |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.88 |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 0.875 in |
| Gear Type: | Worm | Series Code: | Raider |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Frame Size: | 56C |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 644 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 662288684237 | Weight: | 23.83 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 8.80 IN |

