Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56LR40
Part #:XD1118
Catalog #:175Q56LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | R: | 3.25 in |
| D: | 2.06 | J: | 4.19 in |
| L: | 3.24 in | M: | 6.78 |
| O: | 1.88 in | C: | 5.75 in |
| B: | 4.81 | P: | 3.81 in |
| F: | 2.75 | K: | 2.09 in |
| H: | 2.06 in | V: | 2.05 in |
| G: | 1.38 | I: | 2.75 in |
| T: | 0.875 | H-Tap size: | 5/16 - 18 in |
| BD: | 6.5 | TAP Depth: | 0.61 in |
| O*: | 1.88 in | AK: | 4.5 |
| AJ: | 5.88 | A: | 3.38 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| E: | 2.09 | LQ: | 4.38 in |
| BF: | 0.41 |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1399 | Shaft Seal Material: | Nitrile |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 0.52 |
| Assembly: | Q-LR | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Key: | 3/16 X 1.38 |
| Output RPM: | 43.7 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Ratio Range: | 40:1 |
| Frame Size: | 56C | Service Factor: | 1 |
| Series Code: | Raider | Gear Type: | Worm |
| Output Diameter (in): | 0.875 in | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Model Code: | 175Q |
| Product Type: | Worm Speed Reducer | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343424 | Weight: | 24.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

