Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56LR50
Part #:XD1119
Catalog #:175Q56LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.88 in | B: | 4.81 |
| C: | 5.75 in | M: | 6.78 |
| H: | 2.06 in | J: | 4.19 in |
| L: | 3.24 in | F: | 2.75 |
| K: | 2.09 in | R: | 3.25 in |
| P: | 3.81 in | V: | 2.05 in |
| D: | 2.06 | N: | 4.31 |
| I: | 2.75 in | T: | 0.875 |
| O*: | 1.88 in | LQ: | 4.38 in |
| AJ: | 5.88 | BD: | 6.5 |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.61 in |
| BE: | 0.38 in | G: | 1.38 |
| Center Distance (in): | 1.75 in | A: | 3.38 |
| AK: | 4.5 | BF: | 0.41 |
| E: | 2.09 |
Technical Specifications
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 1399 | Mounting Style: | No Base |
| Center Distance (in): | 1.75 | Series Code: | Raider |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.41 | Input Diameter (in): | 0.625 in |
| Output RPM: | 35 | Output Shaft Assembly Code: | D |
| Frame Size: | 56C | Output Key: | 3/16 X 1.38 |
| Reducer: | Worm - Right Angle | Assembly: | Q-LR |
| Ratio Range: | 50:1 | Model Code: | 175Q |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288343431 | Weight: | 24.00 LB |

