Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56LR60
Part #:XD1120
Catalog #:175Q56LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.05 in | L: | 3.24 in |
| H: | 2.06 in | B: | 4.81 |
| J: | 4.19 in | C: | 5.75 in |
| P: | 3.81 in | F: | 2.75 |
| R: | 3.25 in | D: | 2.06 |
| K: | 2.09 in | M: | 6.78 |
| N: | 4.31 | O: | 1.88 in |
| TAP Depth: | 0.61 in | AK: | 4.5 |
| A: | 3.38 | BD: | 6.5 |
| BE: | 0.38 in | LQ: | 4.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 1.38 | H-Tap size: | 5/16 - 18 in |
| O*: | 1.88 in | Center Distance (in): | 1.75 in |
| I: | 2.75 in | E: | 2.09 |
| T: | 0.875 |
Technical Specifications
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1399 | Input Speed: | 1750 |
| Ratio: | 60:1 | Model Code: | 175Q |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Product Type: | Worm Speed Reducer | Assembly: | Q-LR |
| Output Shaft Assembly Code: | D | Series Code: | Raider |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.38 | Gear Type: | Worm |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.35 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Output Shaft Orientation: | LR |
| Input Diameter (in): | 0.625 in | Output RPM: | 29.1 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 623 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288343448 | Weight: | 24.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

