Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q140L5
Part #:XD1121
Catalog #:175Q140L5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.81 in | C: | 5.75 in |
| R: | 3.25 in | F: | 2.75 |
| N: | 4.31 | K: | 2.09 in |
| B: | 4.81 | D: | 2.06 |
| M: | 6.78 | J: | 4.19 in |
| H: | 2.06 in | O: | 1.88 in |
| V: | 2.05 in | L: | 3.24 in |
| G: | 1.38 | AK: | 4.5 |
| LQ: | 4.38 in | Center Distance (in): | 1.75 in |
| TAP Depth: | 0.61 in | E: | 2.09 |
| T: | 0.875 | BF: | 0.41 |
| AJ: | 5.88 | I: | 2.75 in |
| A: | 3.38 | H-Tap size: | 5/16 - 18 in |
| BE: | 0.38 in | BD: | 6.5 |
Technical Specifications
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 868 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | Raider |
| No. of Gear Reductions: | Single | Model Code: | 175Q |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 0.875 in |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 2.45 |
| Assembly: | Q-L | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.38 | Frame Size: | 140TC |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 663 lb |
General Specifications
| UPC: | 662288343455 | Weight: | 24.00 LB |

