Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q140L10
Part #:XD1123
Catalog #:175Q140L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.81 | D: | 2.06 |
| F: | 2.75 | H: | 2.06 in |
| O: | 1.88 in | R: | 3.25 in |
| V: | 2.05 in | M: | 6.78 |
| N: | 4.31 | J: | 4.19 in |
| K: | 2.09 in | L: | 3.24 in |
| C: | 5.75 in | P: | 3.81 in |
| I: | 2.75 in | TAP Depth: | 0.61 in |
| A: | 3.38 | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 6.5 | H-Tap size: | 5/16 - 18 in |
| AK: | 4.5 | E: | 2.09 |
| Center Distance (in): | 1.75 in | T: | 0.875 |
| G: | 1.38 | LQ: | 4.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 1098 | Input Speed: | 1750 |
| Motor Frame Size: | 140TC | Efficiency: | 80 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Ratio: | 10:1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | Q-L |
| Input HP @ 1750 RPM: | 1.52 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Series Code: | Raider |
| Model Code: | 175Q | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Output Diameter (in): | 0.875 in | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.38 | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 175 |
| Frame Size: | 140TC | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Torque Rating (in-lb): | 528 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288343462 | Weight: | 24.00 LB |

