Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q140LR5
Part #:XD1141
Catalog #:175Q140LR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.81 | P: | 3.81 in |
| O: | 1.88 in | D: | 2.06 |
| C: | 5.75 in | F: | 2.75 |
| R: | 3.25 in | H: | 2.06 in |
| L: | 3.24 in | M: | 6.78 |
| V: | 2.05 in | N: | 4.31 |
| K: | 2.09 in | J: | 4.19 in |
| AJ: | 5.88 | BD: | 6.5 |
| A: | 3.38 | I: | 2.75 in |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| O*: | 1.88 in | BE: | 0.38 in |
| T: | 0.875 | LQ: | 4.38 in |
| BF: | 0.41 | E: | 2.09 |
| AK: | 4.5 | G: | 1.38 |
| TAP Depth: | 0.61 in |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 868 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Output RPM: | 350 |
| Model Code: | 175Q | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.38 |
| Output Diameter (in): | 0.875 in | Output Shaft Assembly Code: | D |
| Frame Size: | 140TC | Series Code: | Raider |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.45 |
| Assembly: | Q-LR | Output Shaft Orientation: | LR |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 663 lb |
| Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288343615 | Weight: | 24.00 LB |

