Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UH15 100
Part #:XD1154
Catalog #:175UH15 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 2.75 | Y: | 1.76 in |
| O: | 6.98 in | H: | 2.06 in |
| K: | 5.75 in | J: | 4.45 in |
| B: | 3.56 | C: | 4.19 in |
| D: | 2.75 | M: | 5.5 |
| L: | 3.24 in | X: | 0.63 in |
| F: | 1.38 | A: | 5.06 |
| E: | 2.09 |
Technical Specifications
| Key Length: | 1.38 | Ratio: | 15:1 |
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1144 |
| Reducer Style: | Standard | Manufacturer Reducer Size: | 175 |
| Maximum Input HP: | 1.22 hp @ 1750 rpm | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Input Style: | Shaft |
| Input Diameter (in): | 0.625 in | Ratio Range: | 15:1 |
| Gear Type: | Worm | Mounting Style: | Shaft Mt |
| Center Distance (in): | 1.75 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 1.22 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 571 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 662288343714 | Weight: | 21.00 LB |

