Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UH20 100
Part #:XD1155
Catalog #:175UH20 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.75 | Y: | 1.76 in |
| M: | 5.5 | B: | 3.56 |
| J: | 4.45 in | L: | 3.24 in |
| K: | 5.75 in | O: | 6.98 in |
| H: | 2.06 in | C: | 4.19 in |
| N: | 2.75 | X: | 0.63 in |
| F: | 1.38 | A: | 5.06 |
| E: | 2.09 |
Technical Specifications
| Reducer Style: | Standard | Key Sq.: | 0.188 |
| Key Length: | 1.38 | Efficiency: | 80 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 1144 |
| Input Speed: | 1750 | Series Code: | Raider |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Input Style: | Shaft |
| Mounting Style: | Shaft Mt | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 1.05 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 630 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288343721 | Weight: | 18.01 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 9.10 IN |

