Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175UH25 100
Part #:XD1156
Catalog #:175UH25 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 5.5 | L: | 3.24 in |
| Y: | 1.76 in | B: | 3.56 |
| K: | 5.75 in | F: | 1.38 |
| D: | 2.75 | J: | 4.45 in |
| C: | 4.19 in | X: | 0.63 in |
| N: | 2.75 | O: | 6.98 in |
| H: | 2.06 in | E: | 2.09 |
| A: | 5.06 |
Technical Specifications
| Key Length: | 1.38 | Input Speed: | 1750 |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 1144 |
| Reducer Style: | Standard | Key Sq.: | 0.188 |
| Efficiency: | 80 | Input HP @ 1750 RPM: | 0.88 |
| No. of Gear Reductions: | Single | Input Style: | Shaft |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 644 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288685661 | Weight: | 21.00 LB |

