Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H10 100
Part #:XD1183
Catalog #:175Q56H10 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.38 | H: | 2.06 in |
| M: | 5.5 | B: | 3.56 |
| L: | 3.24 in | N: | 2.75 |
| J: | 4.09 in | D: | 2.75 |
| K: | 5.75 in | P: | 3.81 in |
| C: | 4.19 in | R: | 3.25 in |
| E: | 2.09 | A: | 5.06 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio: | 10:1 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16x3/32 |
| Thrust Rating - output shaft: | 976 | Reducer Style: | Standard |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Mounting Style: | Shaft Mt |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.625 | Series Code: | Raider |
| Frame Size: | 56C | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 528 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288343943 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.60 IN |

