Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H20 100
Part #:XD1185
Catalog #:175Q56H20 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.19 in | R: | 3.25 in |
| F: | 1.38 | N: | 2.75 |
| K: | 5.75 in | H: | 2.06 in |
| P: | 3.81 in | L: | 3.24 in |
| J: | 4.09 in | D: | 2.75 |
| B: | 3.56 | M: | 5.5 |
| A: | 5.06 | E: | 2.09 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16x3/32 | Ratio: | 20:1 |
| Output Diameter (in): | 1.000 in | Mounting Style: | Shaft Mt |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Center Distance (in): | 1.75 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 1.05 | Input Diameter (in): | 0.625 in |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 630 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288343967 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.60 IN |

