Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H30 100
Part #:XD1187
Catalog #:175Q56H30 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.19 in | H: | 2.06 in |
| B: | 3.56 | K: | 5.75 in |
| F: | 1.38 | L: | 3.24 in |
| P: | 3.81 in | R: | 3.25 in |
| M: | 5.5 | D: | 2.75 |
| J: | 4.09 in | N: | 2.75 |
| E: | 2.09 | A: | 5.06 |
Technical Specifications
| Efficiency: | 80 | Input Keyway (C Face): | 3/16x3/32 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Mounting Style: | Shaft Mt | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 0.74 | Series Code: | Raider |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288343974 | Weight: | 20.91 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.60 IN |

