Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q140H15 100
Part #:XD1194
Catalog #:175Q140H15 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.75 in | R: | 3.25 in |
| L: | 3.24 in | N: | 2.75 |
| H: | 2.06 in | P: | 3.81 in |
| D: | 2.75 | J: | 4.09 in |
| M: | 5.5 | F: | 1.38 |
| B: | 3.56 | C: | 4.19 in |
| A: | 5.06 | E: | 2.09 |
Technical Specifications
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.875 |
| Input Speed: | 1750 | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16x3/32 | Efficiency: | 80 |
| Manufacturer Reducer Size: | 175 | Maximum Input HP: | 1.22 hp @ 1750 rpm |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Service Factor: | 1 | Mounting Style: | Shaft Mt |
| Output Diameter (in): | 1.000 in | Ratio Range: | 15:1 |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.22 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Series Code: | Raider | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 571 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288344025 | Weight: | 25.00 LB |

