Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H5 012
Part #:XD1221
Catalog #:175Q56H5 012
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.75 | N: | 2.75 |
| K: | 5.75 in | F: | 1.38 |
| C: | 4.19 in | B: | 3.56 |
| J: | 4.09 in | L: | 3.24 in |
| H: | 2.06 in | M: | 5.5 |
| P: | 3.81 in | R: | 3.25 in |
| E: | 2.09 | A: | 5.19 |
Technical Specifications
| Ratio: | 5:1 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16x3/32 | Input Bore (C Face): | 0.625 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Efficiency: | 80 | Thrust Rating - output shaft: | 793 |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Frame Size: | 56C | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 2.43 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 436 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 662288996330 | Weight: | 25.00 LB |

