Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H10 012
Part #:XD1222
Catalog #:175Q56H10 012
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.06 in | B: | 3.56 |
| D: | 2.75 | J: | 4.09 in |
| L: | 3.24 in | C: | 4.19 in |
| F: | 1.38 | M: | 5.5 |
| R: | 3.25 in | K: | 5.75 in |
| P: | 3.81 in | N: | 2.75 |
| E: | 2.09 | A: | 5.19 |
Technical Specifications
| Thrust Rating - output shaft: | 976 | Input Bore (C Face): | 0.625 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16x3/32 | Ratio: | 10:1 |
| Output Diameter (in): | 0.750 in | Ratio Range: | 10:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 1.625 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 528 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288996347 | Weight: | 25.00 LB |

