Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H25 012
Part #:XD1225
Catalog #:175Q56H25 012
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.38 | H: | 2.06 in |
| R: | 3.25 in | N: | 2.75 |
| B: | 3.56 | D: | 2.75 |
| J: | 4.09 in | L: | 3.24 in |
| P: | 3.81 in | M: | 5.5 |
| C: | 4.19 in | K: | 5.75 in |
| E: | 2.09 | A: | 5.19 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Ratio: | 25:1 | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16x3/32 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Output Diameter (in): | 0.750 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.88 |
| Center Distance (in): | 1.75 | Frame Size: | 56C |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 644 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 662288996378 | Weight: | 25.00 LB |

