Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H50 012
Part #:XD1227
Catalog #:175Q56H50 012
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.75 | F: | 1.38 |
| C: | 4.19 in | H: | 2.06 in |
| P: | 3.81 in | M: | 5.5 |
| B: | 3.56 | L: | 3.24 in |
| K: | 5.75 in | R: | 3.25 in |
| N: | 2.75 | J: | 4.09 in |
| E: | 2.09 | A: | 5.19 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio: | 50:1 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16x3/32 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 0.52 |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Output Torque Rating (in-lb): | 634 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 662288996392 | Weight: | 25.00 LB |

