Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56H10 014
Part #:XD1233
Catalog #:175Q56H10 014
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.09 in | F: | 1.38 |
| M: | 5.5 | P: | 3.81 in |
| L: | 3.24 in | D: | 2.75 |
| R: | 3.25 in | K: | 5.75 in |
| C: | 4.19 in | N: | 2.75 |
| H: | 2.06 in | B: | 3.56 |
| A: | 5.19 | E: | 2.09 |
Technical Specifications
| Input Keyway (C Face): | 3/16x3/32 | Reducer Style: | Standard |
| Input Torque: | 58.52 in-Lbs @1750 input rpm, 1 HP | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Ratio: | 10:1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 976 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.625 |
| Frame Size: | 56C | Output Diameter (in): | 0.875 in |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288996460 | Weight: | 25.00 LB |

