Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q140H60-100
Part #:XD6094
Catalog #:175Q140H60-100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.75 in | L: | 3.24 in |
| C: | 4.19 in | R: | 3.25 in |
| F: | 1.38 | N: | 2.75 |
| P: | 3.81 in | M: | 5.5 |
| J: | 4.09 in | B: | 3.56 |
| H: | 2.06 in | D: | 2.75 |
| A: | 5.19 | E: | 2.09 |
Technical Specifications
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Ratio: | 60:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1144 | Input Keyway (C Face): | 3/16 x 3/32 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.45 | Ratio Range: | 60:1 |
| Frame Size: | 140TC | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 662288258810 | Weight: | 25.00 LB |

